text.skipToContent text.skipToNavigation

Alternate Catalog No. : RESISTOX 16/HM 53

Catalog No. : RESISTOX16/HM53

Description:  Oxide Inhibitor (HM 53), 1/2 Pint

UPC: 783786745845

Oxide Inhibitor (HM 53), 1/2 Pint bottle (8 ounce).
View More View Less
For more info visit:  electrification.us.abb.com
  • Seals Electrical Connections from Oxygen and Moisture.
  • Stable over a Wide Operating Temperature Range of -40 Degrees F to +300 Degrees F.
  • Fully Compatible with all Solid Insulating Materials, including Rubber, Paper and Impregnating Oils.

Descriptors

Category

Iron corrosion inhibitor

Special Features

Seals Electrical Connections from Oxygen and Moisture.

Application

For Non-Tension Splices or Pad-to-Pad Applications.

Classifications

Brand Name

Homac