Catalog No. : REC53-B
Description: PVC CTD RDCR CPLG 1-1/2 - 1IN BLU
UPC: 704508403638
Descriptors
|
Category |
Electrical conduit coupling |
|
Special Features |
Integral Bushings In Both Ends Prevent Damage to Wires |
|
Application |
To Easily Join Two Different Sizes of Conduit |
Specifications
|
Material |
Iron |
|
Color |
Light Blue |
Classifications
|
Brand Name |
Ocal |
Dimensions
|
Trade Size |
1-1/2 to 1 in , 41 to 27 mm |
|
With outer thread |
N |
|
Thread size inner thread metric |
27 |
|
Thread size outer thread metric |
41 |
|
Material housing |
Other |
|
Model |
Straight |