Catalog No. : REC52SA-G
Description: PVC CTD RDCR CPLG 1-1/2 - 3/4IN AL
UPC: 704508403621
PVC Coated Reducer Coupling, Large Hub Size 1-1/2 Inch/35 Metric, Small Hub Size 3/4 Inch/27 Metric, Aluminum, Gray
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical conduit coupling |
|
Special Features |
Integral Bushings In Both Ends Prevent Damage to Wires |
|
Application |
To Easily Join Two Different Sizes of Conduit |
Specifications
|
Material |
Aluminum |
|
Color |
Gray |
Classifications
|
Brand Name |
Ocal |
Dimensions
|
Trade Size |
1-1/2 to 3/4 in , 35 to 21 mm |