text.skipToContent text.skipToNavigation

Catalog No. : REC42-G

Description:  PVC CTD RDCR CPLG 1-1/4 - 3/4IN GRY

UPC: 704508403492

PVC Coated Reducer Coupling, Large Hub Size 1-1/4 Inch/35 Metric, Small Hub Size 3/4 Inch/21 Metric, Iron, Gray
View More View Less
For more info visit:  electrification.us.abb.com
  • Funnel shaped interior guides wires from large to small conduit, making them easier to pull
  • Pressure-sealing sleeves protect connections

Descriptors

Category

Electrical conduit coupling

Special Features

Integral Bushings In Both Ends Prevent Damage to Wires

Application

To Easily Join Two Different Sizes of Conduit

Specifications

Material

Iron

Color

Gray

Classifications

Brand Name

Ocal

Dimensions

Trade Size

1-1/4 to 3/4 in , 35 to 21 mm

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC001469 Protective hose adapter

With outer thread

N

Thread size inner thread metric

21

Thread size outer thread metric

35

Material housing

Other

Model

Straight

Documents/Support Tools

Sales Drawing

Click here

Support/Tools

Click here