Catalog No. : REC31-G
Description: PVC CTD RDCR CPLG 1 - 1/2IN GRAY
UPC: 704508403393
- Funnel shaped interior guides wires from large to small conduit, making them easier to pull
- Pressure-sealing sleeves protect connections
Descriptors
|
Category |
Electrical conduit coupling |
|
Special Features |
Integral Bushings In Both Ends Prevent Damage to Wires |
|
Application |
To Easily Join Two Different Sizes of Conduit |
Specifications
|
Material |
Iron |
|
Color |
Gray |
Classifications
|
Brand Name |
Ocal |
Dimensions
|
Trade Size |
1 to 1/2 in , 27 to 16 mm |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
With outer thread |
N |
|
Thread size inner thread metric |
16 |
|
Thread size outer thread metric |
27 |
|
Material housing |
Other |
|
Model |
Straight |