text.skipToContent text.skipToNavigation

Catalog No. : REC21-TB

Description:  3/4 IN-1/2 IN REDUCING COUPLING XP

UPC: 786210058573

Funnel Shaped Reducers for Hazardous and Non Hazardous Locations, Iron Zinc Plated, A (NPT) 3/4 Inch, B (NPT) 1/2 Inch 14
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical conduit coupling

Special Features

All Hubs Have NPT Threads with a Minimum of Five Full Threads and Integral Bushing for Preventing Damage to Wires

Application

Connects Two Different Sizes of Conduit Together or is Used to Replace a Coupling and Reducer in an Installation

Specifications

Material

Iron

Classifications

Brand Name

T&B Rigid Fittings

Standard

UL E193396

Dimensions

Trade Size

3/4 to 1/2 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 23086 441803 N/A 2500005741 N/A
UL E193396 N/A EBNV N/A N/A
ETIM EC000938 Enlargement/reducing ring

Thread type inner thread

NPT

Thread size inner thread (inch)

1/2 inch

Thread type outer thread

NPT

Thread size outer thread (inch)

3/4 inch

Material

Other

Nickel-plated

N

Documents/Support Tools

Sales Drawing

Click here