Catalog No. : REA12-G
Description: PVC CTD ADPTR 1/2IN TO 3/4IN GRAY
UPC: 704508403232
Descriptors
|
Category |
Electrical conduit coupling |
|
Special Features |
Smooth Integral Bushing to Protect Wire Insulation |
|
Application |
Enlarge Drilled and Tapped Openings by 1 NPT Size |
Specifications
|
Material |
Steel |
|
Color |
Gray |
Classifications
|
Brand Name |
Ocal |
|
Standard |
UL 1203, CSA |
Dimensions
|
Trade Size |
Male 1/2 in , Female 3/4 in |
|
Thread type inner thread |
NPT |
|
Thread size inner thread (inch) |
3/4 inch |
|
Thread type outer thread |
NPT |
|
Thread size outer thread (inch) |
1/2 inch |
|
Material |
Other |
|
Nickel-plated |
N |