Catalog No. : RE96-G
Description: URTH CTD RDC BSHG 3-1/2 - 2IN GRAY
UPC: 704508030063
Descriptors
|
Category |
Electrical bushing |
|
Application |
Reduce a Conduit Hub to a Smaller Size |
Specifications
|
Material |
Iron |
|
Finish |
Urethane |
|
Color |
Gray |
Classifications
|
Brand Name |
Ocal |
Dimensions
|
Size |
3-1/2 Inch/91mm to 2 Inch/53mm |
|
Thread type inner thread |
NPT |
|
Thread size inner thread (inch) |
2 inch |
|
Thread type outer thread |
NPT |
|
Thread size outer thread (inch) |
3 1/2 inch |
|
Material |
Other |
|
Nickel-plated |
N |