text.skipToContent text.skipToNavigation

Catalog No. : RE75-TB

Description:  2-1/2 IN-1-1/2 IN,REDUCING BSHG,XP

UPC: 786210058948

2-1/2 Inch to 1-1/2 Inch Reducing Bushing, Steel Zinc Plated
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical bushing

Special Features

All Hubs Have NPT Threads with a Minimum of Five Full Threads and Integral Bushing for Preventing Damage to Wires.

Application

Reduces Conduit Hubs to a Smaller Size

Specifications

Material

Steel

Classifications

Brand Name

T&B Rigid Fittings

Standard

UL E193396, CSA

Dimensions

Size

2-1/2 to 1-1/2 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 23086 441803 N/A 2500005741 N/A
UL E193396 N/A EBNV N/A N/A
ETIM EC000938 Enlargement/reducing ring

Thread type inner thread

NPT

Thread size inner thread (inch)

1 1/2 inch

Thread type outer thread

NPT

Thread size outer thread (inch)

2 1/2 inch

Material

Other

Nickel-plated

N

Documents/Support Tools

Sales Drawing

Click here