Catalog No. : RE717NP
Description: NYL RING No6AWG 1/4 STUD NICKELPLTD
UPC: 786210980805
Nylon Insulated Large Ring Terminal, Length 1.65 Inches, Width .49 Inches, Maximum Insulation .420, Bolt Hole 1/4 Inch, Wire Range 6, Color Blue, Copper, Nickel Plated, 200 Pack
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical terminals |
Specifications
|
Material |
Nylon |
|
Color |
Blue |
Classifications
|
Brand Name |
Sta-Kon |
Dimensions
|
Wire Size |
6 AWG |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC001052 Solderless copper terminals for copper conductors
|
Flange shape |
Ring shape |
|
Insulation |
PA |
|
Colour insulation |
Blue |
|
Reel packaging |
N |
|
Material |
Copper |
|
Surface protection |
Nickel-plated |
|
Stud size (imperial) |
1/4 inch |
Documents/Support Tools
|
Sales Drawing |