Catalog No. : RE65SA-G
Description: URTH CTD RDC BSHG 2 - 1-1/2IN AL GR
UPC: 704508427726
Descriptors
|
Category |
Electrical bushing |
|
Application |
Reduce a Conduit Hub to a Smaller Size |
Specifications
|
Material |
Aluminum |
|
Finish |
Urethane |
|
Color |
Gray |
Classifications
|
Brand Name |
Ocal |
Dimensions
|
Size |
2 Inch/53mm to 1-1/2 Inch/41mm |
|
Thread type inner thread |
NPT |
|
Thread size inner thread (inch) |
1 1/2 inch |
|
Thread type outer thread |
NPT |
|
Thread size outer thread (inch) |
2 inch |
|
Material |
Aluminium |
|
Nickel-plated |
N |