Catalog No. : RE63-G1
Description: URTH CTD RDC BSHG 2 - 1IN GRAY
UPC: 704508036522
Urethane Coated Reducing Bushing, Pipe Size 2 Inch/53 Metric Reducing to 1 Inch/27 Metric, Gray
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical bushing |
|
Application |
Reduce a Conduit Hub to a Smaller Size |
Specifications
|
Material |
Iron |
|
Finish |
Urethane |
|
Color |
Gray |
Classifications
|
Brand Name |
Ocal |
Dimensions
|
Size |
2 Inch/53mm to 1 Inch/27mm |