Catalog No. : RE62-G
Description: URTH CTD RDC BSHG 2 - 3/4IN GRAY
UPC: 704508403096
Descriptors
|
Category |
Electrical bushing |
|
Application |
Reduce a Conduit Hub to a Smaller Size |
Specifications
|
Material |
Iron |
|
Finish |
Urethane |
|
Color |
Gray |
Classifications
|
Brand Name |
Ocal |
Dimensions
|
Size |
2 Inch/53mm to 3/4 Inch/21mm |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Thread type inner thread |
NPT |
|
Thread size inner thread (inch) |
3/4 inch |
|
Thread type outer thread |
NPT |
|
Thread size outer thread (inch) |
2 inch |
|
Material |
Other |
|
Nickel-plated |
N |