text.skipToContent text.skipToNavigation

Catalog No. : RE51-G

Description:  URTH CTD RDC BSHG 1-1/2 - 1/2IN GRY

UPC: 704508402990

Urethane Coated Reducing Bushing, Pipe Size 1-1/2 Inch/41 Metric Reducing to 1/2 Inch/16 Metric, Gray
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical bushing

Application

Reduce a Conduit Hub to a Smaller Size

Specifications

Material

Iron

Finish

Urethane

Color

Gray

Classifications

Brand Name

Ocal

Dimensions

Size

1-1/2 Inch/41mm to 1/2 Inch/16mm

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC000938 Enlargement/reducing ring

Thread type inner thread

NPT

Thread size inner thread (inch)

1/2 inch

Thread type outer thread

NPT

Thread size outer thread (inch)

1 1/2 inch

Material

Other

Nickel-plated

N

Documents/Support Tools

Sales Drawing

Click here

Support/Tools

Click here