Catalog No. : RE43SA-G
Description: URTH CTD RDC BSHG 1-1/4 - 1IN AL GR
UPC: 704508439682
Descriptors
|
Category |
Electrical bushing |
|
Application |
Reduce a Conduit Hub to a Smaller Size |
Specifications
|
Material |
Aluminum |
|
Finish |
Urethane |
|
Color |
Gray |
Classifications
|
Brand Name |
Ocal |
Dimensions
|
Size |
1-1/4 Inch/35mm to 1 Inch/27mm |
|
Thread type inner thread |
NPT |
|
Thread size inner thread (inch) |
1 inch |
|
Thread type outer thread |
NPT |
|
Thread size outer thread (inch) |
1 1/4 inch |
|
Material |
Aluminium |
|
Nickel-plated |
N |