Catalog No. : RE41-TB
Description: 1-1/4 IN-1/2 IN REDUCING BUSHING XP
UPC: 786210058801
Made or assembled in Canada.
- Made or assembled in Canada.
Descriptors
|
Category |
Electrical bushing |
|
Special Features |
All Hubs Have NPT Threads with a Minimum of Five Full Threads and Integral Bushing for Preventing Damage to Wires. |
|
Application |
Reduces Conduit Hubs to a Smaller Size |
Specifications
|
Material |
Steel |
Classifications
|
Brand Name |
T&B Rigid Fittings |
|
Standard |
UL E193396, CSA |
Dimensions
|
Size |
1-1/4 to 1/2 Inch |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 23086 | 441803 | N/A | 2500005741 | N/A |
| UL | E193396 | N/A | EBNV | N/A | N/A |
|
Thread type inner thread |
NPT |
|
Thread size inner thread (inch) |
1/2 inch |
|
Thread type outer thread |
NPT |
|
Thread size outer thread (inch) |
1 1/4 inch |
|
Material |
Other |
|
Nickel-plated |
N |
Documents/Support Tools
|
Sales Drawing |