text.skipToContent text.skipToNavigation

Catalog No. : RD727

Description:  INS NYL RING TERM 8 BOLT 5/16IN RED

UPC: 786210820620

Nylon Insulated Large Ring Terminal, Length 1.63 Inches, Width .57 Inches, Maximum Insulation .340, Bolt Hole 5/16 Inch, Wire Range 8, Color Red, Copper, Tin Plated, 200 Pack
View More View Less
For more info visit:  electrification.us.abb.com
  • Funneled Barrel Entry, Deep Internal Serrations, Brazed or overlapping seams.
  • Application Tools: ERG4007
  • Alternate Package Qty: RD8-516

Descriptors

Category

Electrical terminals

Special Features

Funneled Barrel Entry, Deep Internal Serrations, Brazed or overlapping seams.

Specifications

Voltage Rating

600 V

Material

Copper

Color

Red

Classifications

Brand Name

Sta-Kon

Standard

UL E9809

Dimensions

Wire Size

8 AWG

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 4503 622302 N/A N/A N/A
CSA 7222 622302 N/A N/A N/A
UL E9809 N/A N/A N/A N/A
ETIM EC001052 Solderless copper terminals for copper conductors

Flange shape

Ring shape

Insulation

PA

Colour insulation

Red

Reel packaging

N

Material

Copper

Surface protection

Tinned

Stud size (imperial)

5/16 inch

Documents/Support Tools

Sales Drawing

Click here