Catalog No. : RD10161
Description: INS NYL RING TERM, 8AN, No8, RED
UPC: 786210830339
- Funneled Barrel Entry, Deep Internal Serrations, Brazed or overlapping seams.
- Application Tools: ERG4007
Descriptors
Category |
Electrical terminals |
Special Features |
Funneled Barrel Entry, Deep Internal Serrations, Brazed or overlapping seams. |
Specifications
Voltage Rating |
600 V |
Material |
Copper |
Color |
Red |
Classifications
Brand Name |
Sta-Kon |
Standard |
UL E9809 |
Dimensions
Wire Size |
8AN |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 240 Compliant |
TSCA | TSCA Section 6(h) Compliant |
Flange shape |
Ring shape |
Insulation |
PA |
Colour insulation |
Red |
Reel packaging |
N |
Material |
Copper |
Surface protection |
Tinned |
Stud size (imperial) |
8 |
Documents/Support Tools
Sales Drawing |