text.skipToContent text.skipToNavigation

Alternate Catalog No. : RCS 31/2SS316

Catalog No. : RCS31/2SS316

Description:  RCS 31/3 TYP/ 316 STAINLESS

UPC: 785991049206

Clamp, RCS Beam, Outer Diameter of Conduit or Pipe 4.000 Inches, Nominal Conduit Size 3-1/2 Inches, Type 316 Stainless Steel, For Mounting Pipe or Conduit Parallel to the Beam
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Beam clamps

Application

For Mounting Pipe or Conduit Parallel to the Beam

Specifications

Material

Stainless Steel

Color

Silver

Classifications

Brand Name

Steel City / Spring Steel Fasteners

Dimensions

Size

3-1/2 Inches

Documents/Support Tools

Sales Drawing

Click here