Catalog No. : RCS10-10FLX
Description: HEATSHR LKG FORK TERM, 12-10, No10,
UPC: 786210873688
- Locking fork terminals have a specially designed tongue that lets them go on like a fork and stay on like a ring.
- Application Tools: WT1255
Descriptors
|
Category |
Electrical terminals |
|
Special Features |
Locking fork terminals have a specially designed tongue that lets them go on like a fork and stay on like a ring. |
Specifications
|
Voltage Rating |
600 V |
|
Material |
Copper |
|
Color |
Yellow |
Classifications
|
Brand Name |
Sta-Kon |
Dimensions
|
Wire Size |
12-10 AWG |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E9809 | N/A | ZMVV | N/A | N/A |
|
Flange shape |
Fork shape |
|
Insulation |
Other |
|
Colour insulation |
Yellow |
|
Reel packaging |
N |
|
AWG-range |
12-10 |
|
Material |
Copper |
|
Surface protection |
Tinned |
|
Stud size (imperial) |
10 |
Documents/Support Tools
|
Sales Drawing |