Alternate Catalog No. : RCPTM 500 OF
Catalog No. : RCPTM500OF
Description: PIN TERMINAL WITH FSS CAP, 500
UPC: 783786745791
Aluminum Pin Terminal With FSS Cap, Offset Tin-Plated Copper Pin 3.500 inches long on flat x .562 inch Diameter. Wire Size 500 MCM Aluminum/Copper. Die 106, 300, 317, 15A. Body 5.250 inch Length x 1.325 inch Diameter. Includes Oxide Inhibitor Compound, Sealant, Pink Cap, FSS 500 Cap W/O Liner or FSS 500 Cap W/O Liner (T).
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Oxide Inhibitor Compound, Sealant. |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum/Copper |
|
Finish |
Bare Body, Tin Plated Pin |
|
Insulation |
yes |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Pin 3.500 inches long on flat x .562 inch Diameter. Body 5.250 inch Length x 1.325 inch Diameter. |
|
Wire Size |
500 AL/CU kcmil |
Documents/Support Tools
|
SDS |