Alternate Catalog No. : RCPTK 2/0 OF
Catalog No. : RCPTK2/0OF
Description: PIN TERMINAL WITH FSS CAP, 2/0
UPC: 783786745777
Aluminum Pin Terminal With FSS Cap, Offset Tin-Plated Copper Pin 3.500 inches long on flat x .364 inch Diameter. Wire Size 2/0 Stranded or 2/0 ACSR. Die TX, 76, 249, 840, 11A, CSA 24. Body 3 inch Length x .906 inch Diameter. Includes Oxide Inhibitor Compound, Sealant, Gray Cap, FSS 350 Cap W/O Liner (T).
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Oxide Inhibitor Compound, Sealant. |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum/Copper |
|
Finish |
Bare Body, Tin Plated Pin |
|
Insulation |
yes |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Pin 3.500 inches long on flat x .364 inch Diameter. Body 3 inch Length x .906 inch Diameter. |
|
Wire Size |
2/0 STR AWG , 2/0 ACSR AWG |
Documents/Support Tools
|
SDS |