Alternate Catalog No. : RCPTG 1/0 OF
Catalog No. : RCPTG1/0OF
Description: PIN TERMINAL WITH FSS CAP, 1/0
UPC: 783786745739
Aluminum Pin Terminal With FSS Cap, Offset Tin-Plated Copper Pin 3.500 inches long on flat x .204 inch Diameter. Wire Size 1/0 AASC. Die CSA 22. Body 2 inch Length x .635 inch Diameter. Includes Oxide Inhibitor Compound, Sealant, Yellow Cap, FSS 20 Cap (T).
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Oxide Inhibitor Compound, Sealant. |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum/Copper |
|
Finish |
Bare Body, Tin Plated Pin |
|
Insulation |
yes |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Pin 3.500 inches long on flat x .204 inch Diameter. Body 2 inch Length x .635 inch Diameter. |
|
Wire Size |
1/0 AASC AWG |
Documents/Support Tools
|
SDS |