text.skipToContent text.skipToNavigation

Catalog No. : RCJ336

Description:  JUMPER SLEEVE 7-1/4IN 336.4 ASCR

UPC: 783786051458

Aluminum 7 inch Partial-Tension Distribution Compression Splice for Wire Range: 336.4 ASCR(18/1), Hydraulic Dies: B80EA, 655, 11/8-1
View More View Less
For more info visit:  electrification.us.abb.com
  • Meets the 40 Percent Partial Tension Requirement of C119.4

Descriptors

Category

Wire or cable compression splice

Special Features

Type RJC Aluminum Jumper Sleeve for ACSR, AAAC, 5005 and AAC Conductor

Application

Distribution Compression Connector

Specifications

Connection

Compression

Conductor Range

336.4 (18/1) ACSR

Number Of Conductors

2

Material

Aluminum

Insulation

None

Mounting

None

Classifications

Brand Name

Blackburn

Standard

ANSI C119.4 - meets the 40 percent partial tension requirement.

Dimensions

Size

7 inch

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

SDS

Click here