Catalog No. : RCJ266
Description: JUMPER SLEEVE 7IN 1/0 ASCR
UPC: 783786051441
Aluminum 7 inch Partial-Tension Distribution Compression Splice for Wire Range: 266.8 ASCR(18/1), Hydraulic Dies: B80EA, 655, 11/8-1
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Type RJC Aluminum Jumper Sleeve for ACSR, AAAC, 5005 and AAC Conductor |
|
Application |
Distribution Compression Connector |
Specifications
|
Connection |
Compression |
|
Conductor Range |
266.8 ACSR(18/1) |
|
Number Of Conductors |
2 |
|
Material |
Aluminum |
|
Insulation |
None |
|
Mounting |
None |
Classifications
|
Brand Name |
Blackburn |
|
Standard |
ANSI C119.4 - meets the 40 percent partial tension requirement. |
Dimensions
|
Size |
7 inch |
Documents/Support Tools
|
SDS |