Catalog No. : RCCT21
Description: INSULATED TEFZEL BUTT SPLICE 12-10
UPC: 786210802442
Insulated Fluoropolymer Butt Splice Connector For Wire Range 12-10 Length 1.22 Diameter , Yellow
View More
View Less
For more info visit:
electrification.us.abb.com
- Application Tools: WT145C
Descriptors
|
Category |
Wire or cable compression splice |
Specifications
|
Material |
Copper |
|
Finish |
Tin Plated |
|
Color |
Yellow |
|
Voltage Rating |
600 V |
|
Temperature Rating |
150 C |
Classifications
|
Brand Name |
Sta-Kon |
|
Standard |
UL E9809 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 4503 | 622302 | N/A | N/A | N/A |
| CSA | 7222 | 622302 | N/A | N/A | N/A |
| UL | E9809 | N/A | N/A | N/A | N/A |
ETIM Classification
ETIM
EC001059 Crimp splices for copper conductor
|
AWG-range |
12-10 |
|
Insulation |
Other |
Documents/Support Tools
|
Sales Drawing |