text.skipToContent text.skipToNavigation

Catalog No. : RCCS22X

Description:  HTSHK BUTT SPLICE 12-10 LEN 1.6 YEL

UPC: 786210223902

Heat Shrinkable Butt Splice, Length 1.60 Inches, Width .31 Inches, Maximum Insulation Diameter .250, Wire Range #12-#10 AWG, Color Yellow, Copper, Tin Plated, 250 Pack
View More View Less
For more info visit:  electrification.us.abb.com
  • Self-insulated with heat-shrinkable polyolefin and internally coated sealant. Upon completed installation, a fully sealed connection is achieved to protect the joint against the degrading effects of galvanic action, corrosion, and environmental exposure.
  • Application Tools: WT1255
  • Alternate Package Qty: 2RCS10X

Descriptors

Category

Wire or cable compression splice

Special Features

Self-insulated with heat-shrinkable polyolefin and internally coated sealant. Upon completed installation, a fully sealed connection is achieved to protect the joint against the degrading effects of galvanic action, corrosion, and environmental exposure.

Specifications

Material

Copper

Finish

Electro -Tin Plated

Color

Yellow

Voltage Rating

600 V

Temperature Rating

150 C

Classifications

Brand Name

Sta-Kon

Standard

UL E9809

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 4503389 622302 N/A N/A N/A
UL E9809 N/A N/A N/A N/A
ETIM EC001059 Crimp splices for copper conductor

AWG-range

12-10

Material

Copper

Surface protection

Tinned

Insulation

Other

Colour insulation

Yellow

Type of connection

End connector

Documents/Support Tools

Sales Drawing

Click here