text.skipToContent text.skipToNavigation

Catalog No. : RC737M

Description:  INS VNYL RING TRM 12-10 3/8IN MYLAR

UPC: 786210098883

Vinyl Insulated Ring Terminal, Length 1.29 Inches, Width .50 Inches, Maximum Insulation .210, Bolt Hole 3/8 Inch, Wire Range #12-#10 AWG, Color Yellow, Copper, Tin Plated, On Mylar Tape, 500 Pack
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical terminals

Specifications

Material

Copper

Color

Yellow

Classifications

Brand Name

Sta-Kon

Dimensions

Wire Size

12-10 AWG

ETIM EC001052 Solderless copper terminals for copper conductors

Flange shape

Ring shape

Insulation

Polyvinyl chloride (PVC)

Colour insulation

Yellow

Reel packaging

Y

AWG-range

12-10

Material

Copper

Surface protection

Tinned

Stud size (imperial)

3/8 inch