Catalog No. : RC717-250M
Description: EXP INS VIN RNG TRM 12-10 1/4 MYLAR
UPC: 786210816500
- Catalog numbers ending with the suffix X indicate an expanded insulation grip. This means a wider wire entry to accommodate heavy wall insulation.
- Ring terminals won't fall free even if the mounting screw loosens.
- Application Tools: WT145C, WT2000, WT112M, ERG4001
- Alternate Package Qty: 10RC-14X
Descriptors
|
Category |
Electrical terminals |
|
Special Features |
Catalog numbers ending with the suffix X indicate an expanded insulation grip. This means a wider wire entry to accommodate heavy wall insulation. Ring terminals Won't fall free even if the mounting screw loosens. |
|
Application |
Wiring terminations or connections for applications such as wiring harness, panelboard, telecommunications, and automotive. |
Specifications
|
Voltage Rating |
600 V |
|
Material |
Copper |
|
Color |
Yellow |
Classifications
|
Brand Name |
Sta-Kon |
|
Standard |
UL E9809 |
Dimensions
|
Wire Size |
12-10 AWG |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E9809 | N/A | N/A | N/A | N/A |
|
Flange shape |
Ring shape |
|
Insulation |
Polyvinyl chloride (PVC) |
|
Colour insulation |
Yellow |
|
Reel packaging |
Y |
|
AWG-range |
12-10 |
|
Material |
Copper |
|
Surface protection |
Tinned |
|
Stud size (imperial) |
10 |