Catalog No. : RC551HT
Description: HIGH TEMP INS WIRE JOINT 16-14 BULK
UPC: 786209886507
Nylon Insulated High Temperature Wire Joint - Length .950 Inches, Width .479 Inches, Wire Range 3#16 - 3#14, Color Blue, Copper Tin Plated
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable joint |
Specifications
|
Conductor Range |
16-14 AWG |
|
Number Of Conductors |
3 |
|
Material |
Nylon |
|
Finish |
Tin Plated |
|
Color |
Blue |
|
Voltage Rating |
600 V |
|
Insulation |
Y |
|
Temperature Rating |
up to 302 F , 150 C |
Classifications
|
Brand Name |
Sta-Kon |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E9809 | N/A | ZMVV | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |