text.skipToContent text.skipToNavigation

Catalog No. : RC486U

Description:  NYL RET TONGUE 12-10 No4STD 90DEG

UPC: 786209870735

Nylon Insulated Rectangular Ring Terminal with 90 Degree Bend, Length .984 Inches, Width .237 Inches, Bolt Hole #4, Wire Range #12-#10 AWG, Color Yellow, Copper, Tin Plated
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical terminals

Specifications

Material

Nylon

Color

Yellow

Classifications

Brand Name

Sta-Kon

Dimensions

Wire Size

12-10 AWG

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC001052 Solderless copper terminals for copper conductors

Flange shape

Ring shape

Insulation

PA

Colour insulation

Yellow

Reel packaging

N

AWG-range

12-10

Material

Copper

Surface protection

Tinned

Documents/Support Tools

Sales Drawing

Click here