Catalog No. : RC484M
Description: INSNY RECTRNG TRM 12-10 No6 YEL MYL
UPC: 786210741543
Descriptors
|
Category |
Electrical terminals |
Specifications
|
Material |
Copper |
|
Color |
Yellow |
Classifications
|
Brand Name |
Sta-Kon |
Dimensions
|
Wire Size |
12-10 AWG |
|
Flange shape |
Ring shape |
|
Insulation |
PA |
|
Colour insulation |
Yellow |
|
Reel packaging |
Y |
|
AWG-range |
12-10 |
|
Material |
Copper |
|
Surface protection |
Tinned |
|
Stud size (imperial) |
6 |