text.skipToContent text.skipToNavigation

Catalog No. : RC484-SC

Description:  INSNYL RECT RING TERM,12-10,No6,YLW

UPC: 786209673909

Nylon Insulated Rectangular Ring Terminal, Wire Range 12-10, Bolt Hole #6
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical terminals

Specifications

Material

Nylon

Color

Yellow

Classifications

Brand Name

Sta-Kon

Dimensions

Wire Size

12-10 AWG

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC001052 Solderless copper terminals for copper conductors

Flange shape

Ring shape

Insulation

PA

Colour insulation

Yellow

Reel packaging

N

AWG-range

12-10

Stud size (imperial)

6

Documents/Support Tools

Sales Drawing

Click here