Catalog No. : RC333M
Description: INS NYL RNG TRM 12-10 No.6 YEL MYLR
UPC: 786210862903
Nylon Insulated Ring Terminal, Length 1.00 Inch, Width 0.37 Inch, Maximum Insulation 0.210, Bolt Hole #6, Wire Range 12-10 AWG, Color Yellow, Copper, Tin Plated, On Mylar Tape, 500 Pack
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical terminals |
Specifications
|
Material |
Nylon |
|
Color |
Yellow |
Classifications
|
Brand Name |
Sta-Kon |
|
Standard |
UL E9809 |
Dimensions
|
Wire Size |
12-10 AWG |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 4503000 | 622302 | N/A | N/A | N/A |
| CSA | 7222000 | 622302 | N/A | N/A | N/A |
| UL | E9809 | N/A | N/A | N/A | N/A |