Catalog No. : RC30
Description: AL TENS DISTR COMP SPLICE 3/0ASCR
UPC: 783786051229
- Center Stop Accures Proper Conductor Positioning
- External End Taper Provides Conductor Stress Relief, Ease of Stringing and Corona Protection
- Internal End Chamfer Allows Easy Conductor Insertion and Prevents Sharp Edge Contact with Conductor
- Tested to Meet Electrical and Mechanical Requirements of ANSI C119.4, Will withstand 95 Percent of Conductor Rated Breaking Strength
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Center stop assures proper conductor positioning. External end taper provides conductor stress relief, ease of stringing and corona protection. Internal end chamfer allows easy conductor insertion and prevents sharp edge contact with conductor. Replaces two-piece splices. Type RC Single Sleeve, Full Tension Splice for ACSR, AAAC, 5005 and AAC Conductor. |
|
Application |
Distribution Compression Connector |
Specifications
|
Connection |
Compression |
|
Conductor Range |
3/0(6/1) ACSR , 3/0(7) AAAC , 3/0(7) 5005 , 3/0(7) AAC |
|
Number Of Conductors |
2 |
|
Material |
Aluminum |
|
Insulation |
None |
|
Mounting |
None |
Classifications
|
Brand Name |
Blackburn |
|
Standard |
ANSI C119.4 |
Dimensions
|
Size |
17 inch |