text.skipToContent text.skipToNavigation

Catalog No. : RC266

Description:  AL FULLTENS COMP SLEEVE 266ASCR

UPC: 783786074617

Aluminum Compression Connector Sleeve Full Tension Conductor (STR) 266.8 ACSR (18-1) for Aluminum Conductors, Hydr Dies 1 1/8 1 and 2, B80EA, 655, Contains Oxide Inhibitor with Caps. Length 18-3/4 inch, Slightly Tapered Ends.
View More View Less
For more info visit:  electrification.us.abb.com
  • Center Stop Accures Proper Conductor Positioning
  • External End Taper Provides Conductor Stress Relief, Ease of Stringing and Corona Protection
  • Internal End Chamfer Allows Easy Conductor Insertion and Prevents Sharp Edge Contact with Conductor
  • Tested to Meet Electrical and Mechanical Requirements of ANSI C119.4, Will withstand 95 Percent of Conductor Rated Breaking Strength

Descriptors

Category

Wire or cable compression splice

Special Features

Center stop assures proper conductor positioning. External end taper provides conductor stress relief, ease of stringing and corona protection. Internal end chamfer allows easy conductor insertion and prevents sharp edge contact with conductor. Replaces two-piece splices. Type RC Single Sleeve, Full Tension Splice for ACSR, AAAC, 5005 and AAC Conductor.

Application

Distribution Compression Connector

Specifications

Connection

Compression

Conductor Range

266.8 (18-1) STR ACSR

Number Of Conductors

2

Material

Aluminum

Insulation

None

Mounting

None

Classifications

Brand Name

Blackburn

Standard

ANSI C119.4

Dimensions

Size

18-3/4 inch

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

SDS

Click here