text.skipToContent text.skipToNavigation

Catalog No. : RC257M

Description:  INSVIN FEM 250 DSC No12-10 TAPE YEL

UPC: 786210862859

Vinyl Insulated Female Disconnect, Length 1.03 Inches, Width .29 Inches, Maximum Insulation .250, Tab Size .250x.032, Wire Range #12-#10 AWG, Color Yellow, Copper, Tin Plated, On Mylar Tape, 500 Pack
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Wire terminal disconnect

Specifications

Voltage Rating

600 kV

Material

Vinyl

Finish

Tin Plated

Color

Yellow

Insulation

Vinyl

Classifications

Brand Name

Sta-Kon

Standard

UL E9809

Dimensions

Wire Size

12-10 AWG

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 4503000 622701 N/A N/A N/A
CSA 7222000 622701 N/A N/A N/A
UL E9809 N/A N/A N/A N/A
ETIM EC000516 Round or flat plug/receptacle

Insulation

Partially isolated

Colour insulation

Yellow

Material insulation

Polyvinyl chloride (PVC)

Material

Copper

AWG-range

12-10