Catalog No. : RC250-SC
Description: INSUL NY FEM-250 DISC 12-10 LEN 1.0
UPC: 786209673848
Nylon Self Insulated Female Disconnect 250 Series Wire Range 12-10 Tab Size .250 x .032
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire terminal disconnect |
Specifications
|
Voltage Rating |
600 kV |
|
Material |
Nylon |
|
Finish |
Tin Plated |
|
Color |
Yellow |
|
Insulation |
Nylon/Polyamide |
Classifications
|
Brand Name |
Sta-Kon |
Dimensions
|
Wire Size |
12-10 AWG |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 233 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC000516 Round or flat plug/receptacle
|
Insulation |
Partially isolated |
|
Colour insulation |
Yellow |
|
Material insulation |
PA |
|
Material |
Brass |