Catalog No. : RC212HDG
Description: -2 1/2HDG
UPC: 785991920840
Clamp, RC Beam, Outer Diameter of Conduit or Pipe 2.875 Inches, Nominal Conduit Size 2-1/2 Inches, Hot-Dip Galvanized Malleable Iron, For Mounting Pipe or Conduit Parallel to the Beam
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Beam clamps |
|
Application |
For use with conduit or pipe |
Specifications
|
Material |
Malleable Iron |
|
Finish |
Hot-Dip Galvanized |
|
Color |
Silver |
Classifications
|
Brand Name |
Steel City / Spring Steel Fasteners |
Dimensions
|
Size |
2-1/2 Inches |
ETIM Classification
ETIM
EC002470 Mounting clamp for cable protection tubes
|
Material |
Other |
|
Surface protection |
Hot dip galvanized |
|
Rotatable |
N |
Documents/Support Tools
|
Sales Drawing |