Alternate Catalog No. : RC 1 1/2
Catalog No. : RC11/2
Description: RC BEAM CLP COND SZ 1.5IN MALL IRON
UPC: 785991503203
Clamp, RC Beam, Outer Diameter of Conduit or Pipe 1.900 Inch, Nominal Conduit Size 1-1/2 Inch, Malleable Iron, For Mounting Pipe or Conduit Parallel to the Beam
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Beam clamps |
|
Application |
For use with conduit or pipe |
Specifications
|
Material |
Malleable Iron |
|
Finish |
Galvanized |
Classifications
|
Brand Name |
Steel City / Spring Steel Fasteners |
|
Standard |
CSA 12798 |
Dimensions
|
Size |
1-1/2 Inch |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 12798 | 441202 | N/A | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |