text.skipToContent text.skipToNavigation

Catalog No. : RC-2SCHDG

Description:  RC BEAM CLP COND SZ 2IN HDG STL

UPC: 785991920833

Clamp, RC Beam, Outer Diameter of Conduit or Pipe 2.375 Inches, Nominal Conduit Size 2 Inches, Hot-Dip Galvanized Malleable Iron, For Mounting Pipe or Conduit Parallel to the Beam
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Beam clamps

Application

For use with conduit or pipe

Specifications

Material

Malleable Iron

Finish

Hot-Dip Galvanized

Color

Silver

Classifications

Brand Name

Steel City / Spring Steel Fasteners

Dimensions

Size

2 Inches

Compliance and Certifications

REACH REACH 247 Compliant
ETIM EC002470 Mounting clamp for cable protection tubes

Material

Other

Surface protection

Hot dip galvanized

Rotatable

N

Documents/Support Tools

Sales Drawing

Click here