Catalog No. : RC-1/2HDG
Description: RC BEAM CLP COND SZ .5IN HDG STL
UPC: 785991920789
Clamp, RC Beam, Outer Diameter of Conduit or Pipe 0.840 Inch, Nominal Conduit Size 1/2 Inch, Hot-Dip Galvanized Malleable Iron, For Mounting Pipe or Conduit Parallel to the Beam
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Beam clamps |
|
Application |
For use with conduit or pipe |
Specifications
|
Material |
Malleable Iron |
|
Finish |
Hot-Dip Galvanized |
|
Color |
Silver |
Classifications
|
Brand Name |
Steel City / Spring Steel Fasteners |
Dimensions
|
Size |
1/2 Inch |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC002470 Mounting clamp for cable protection tubes
|
Material |
Other |
|
Surface protection |
Hot dip galvanized |
|
Rotatable |
N |
Documents/Support Tools
|
Sales Drawing |