Catalog No. : RBSG-M201
Description: RAIL NP BRASS COMP CG M20 4-12MM
UPC: 5415022396089
- EN45545-2 Compliant HL3 for R22 and R23 usage
- Robust metallic construction
- R22 interior locations for small components
- R23 exterior locations for small components
Descriptors
|
Category |
Cable gland connector |
|
Application |
General purpose rolling stock and infrastructure applications |
Specifications
|
Conductor Range |
4 to 12 Millimeters |
|
Material |
Brass |
|
Finish |
Nickel Plated |
|
Color |
Metallic |
|
Temperature Rating |
-50 to +100 C |
|
Environmental Conditions |
Fire EN 45545-2 HL3 |
Classifications
|
Brand Name |
Kopex-Ex |
|
Sub Brand |
ABB |
|
Standard |
RoHS, WEEE, LVD |
Dimensions
|
Size |
M20 |
|
Thread type |
Metric |
|
Nominal thread size metric/PG |
20 |
|
Pitch thread |
1.5 mm |
|
Thread length |
9 mm |
|
Suitable for cable diameter |
4 - 12 mm |
|
Material |
Metal |
|
Material quality |
Brass |
|
Surface protection |
Nickel-plated |
|
Degree of protection (IP) |
IP68 |
|
Colour |
Natural colour |
|
Model |
Straight |
Documents/Support Tools
|
Instruction Sheet |
|
Sales Drawing |
|
Support/Tools |