text.skipToContent text.skipToNavigation

Catalog No. : RBD1837

Description:  INS VIN FEM 187 DISCON No16-14 BLU

UPC: 786210817392

Vinyl Insulated Female Disconnect, Length .85 Inches, Width .23 Inches, Maximum Insulation .170, Tab Size .187x.032 Wire Range #16-#14 AWG, Color Blue, Copper, Tin Plated, 1,000 Pack
View More View Less
For more info visit:  electrification.us.abb.com
  • Quick, reliable method of connection to terminal blocks and boards without the use of tools.
  • Unique construction of the female disconnect offers long-term dependability.
  • Application Tools: WT145C, WT2000, WT112M, ERG4001
  • Alternate Package Qty: 14RBD183

Descriptors

Category

Wire terminal disconnect

Special Features

Quick, reliable method of connection to terminal blocks and boards without the use of tools. Unique construction of the female disconnect offers long-term dependability.

Specifications

Voltage Rating

600 V

Material

Brass

Finish

Tin Plated

Color

Blue

Insulation

Vinyl

Classifications

Brand Name

Sta-Kon

Standard

UL E66716

Dimensions

Wire Size

16-14 AWG

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 4503 622701 N/A N/A N/A
CSA 7222 622701 N/A N/A N/A
UL E66716 N/A N/A N/A N/A

Sustainability

Environmental product declaration

9AKK108472A1341

ETIM EC000516 Round or flat plug/receptacle

Insulation

Partially isolated

Colour insulation

Blue

Material insulation

Polyvinyl chloride (PVC)

Material

Copper

AWG-range

16-14

Documents/Support Tools

Sales Drawing

Click here