text.skipToContent text.skipToNavigation

Catalog No. : RBCG-M202

Description:  RAIL NP BRASS CG M20 6-12MM

UPC: 5415022395853

Non Armoured Cable Gland for Rail, Thread Size M20, Cable Range 6 to 12mm, Thread Length 12mm, Nickel Plated Brass
View More View Less
For more info visit:  electrification.us.abb.com
  • EN 45545-2 Compliant HL3 for category R22 and R23 usage
  • Robust metallic construction
  • Large capacity sealing range
  • R22 interior locations for small components
  • R23 exterior locations for small components

Descriptors

Category

Cable gland connector

Application

To Connect Conduit to an Opening or Enclosure

Specifications

Conductor Range

6 to 12 Millimeters

Material

Brass

Finish

Nickel Plated

Color

Metallic

Temperature Rating

-40 to +100 C

Classifications

Brand Name

Kopex-Ex

Sub Brand

ABB

Standard

RoHS, WEEE, LVD

Dimensions

Size

M20

Compliance and Certifications

RoHS RoHS3 Compliant
ETIM EC000441 Cable gland

Thread type

Metric

Nominal thread size metric/PG

20

Pitch thread

1.5 mm

Thread length

12 mm

Suitable for cable diameter

6 - 12 mm

Material

Metal

Material quality

Brass

Surface protection

Nickel-plated

Degree of protection (IP)

IP68

Colour

Natural colour

Model

Straight

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here

Support/Tools

Click here

Click here