text.skipToContent text.skipToNavigation

Catalog No. : RBC857

Description:  INS VIN RING TERM 16-14 HVDTY No.6

UPC: 786210816708

Vinyl Insulated Heavy-Duty Ring Terminal, Length 1.06 Inches, Width .25 Inches, Maximum Insulation .210, Bolt Hole #6, Wire Range #16-#14 Heavy Duty AWG, Color Blue, Copper, Tin Plated, 500 Pack.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical terminals

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 4503 622302 N/A N/A N/A
CSA 7222 622302 N/A N/A N/A
UL E9809 N/A N/A N/A N/A