Catalog No. : RBC793Y
Description: INS NYL RING TERM 14-12 HVDTY 3/8IN
UPC: 786209647405
Descriptors
|
Category |
Electrical terminals |
Specifications
|
Material |
Nylon |
|
Color |
Yellow |
Classifications
|
Brand Name |
Sta-Kon |
|
Standard |
UL E9809, CSA 4503 |
Dimensions
|
Wire Size |
16-14 AWG |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 4503 | 622302 | N/A | N/A | N/A |
| UL | E9809 | N/A | ZMVV | N/A | N/A |
|
Flange shape |
Ring shape |
|
Insulation |
PA |
|
Colour insulation |
Yellow |
|
Reel packaging |
N |
|
AWG-range |
14-12 |
|
Material |
Copper |
|
Surface protection |
Tinned |
|
Stud size (imperial) |
3/8 inch |
Documents/Support Tools
|
Sales Drawing |