Catalog No. : RBC757
Description: TERM,HVY DUTY,1/2
UPC: 786210880358
Descriptors
|
Category |
Electrical terminals |
Specifications
|
Material |
Vinyl |
|
Color |
Blue |
Classifications
|
Brand Name |
Sta-Kon |
Dimensions
|
Wire Size |
16-14 AWG |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 4503 | 622302 | N/A | N/A | N/A |
| CSA | 7222 | 622302 | N/A | N/A | N/A |
|
Flange shape |
Ring shape |
|
Insulation |
Polyvinyl chloride (PVC) |
|
Colour insulation |
Blue |
|
Reel packaging |
N |
|
AWG-range |
16-14 |
|
Material |
Copper |
|
Surface protection |
Tinned |
|
Stud size (imperial) |
1/2 inch |
Documents/Support Tools
|
Sales Drawing |