Alternate Catalog No. : RBC 2000-81000 CU
Catalog No. : RBC2000-81000CU
Description: RING BUS CONNECTOR 8 POS COPPER
UPC: 75114282789
Ring Bus Connector, 8 Position, Copper, less than 1000 Volts. 2000 kcmil Stranded Copper Main to (8) 1000 kcmil Taps. Width 20 inches. Each Tap has 2 Holes. Dies 2.00 34 175
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical underground bus connector |
|
Application |
Multi-port Connector |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
Main 2000 kcmil , Taps 1000 kcmil |
|
Number Of Conductors |
8 Taps, 2 Main |
|
Material |
Copper |
|
Finish |
Tin Plated |
|
Color |
Black |
|
Insulation |
EPDM Rubber Rockets for Taps and Heat Shrink Tubing for Mains |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
20 inch wide |