Alternate Catalog No. : RBC 1000-3500 MCU
Catalog No. : RBC1000-3500MCU
Description: RING BUS CONNECTOR 3 POS MECH CU
UPC: 75114421942
Ring Bus Connector, 3 Tap Positions, Tin Plated Copper with PVC coating, Main 1000 MCM CU, (3) Taps 500 MCM CU. Includes (1) Black PVC Boot and (3) Black EPDM Rubber Insulating Rockets for Towers and Hardware - (2) Stainless Steel 1/2-13 x 1-1/4 inch Full Tread Hex Head Bolts, with 1/2 inch Lock Washers. (6) 7/8-14 x 1 inch Screws for Taps. Connector Body Width 5 inches
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
Includes Boot, Insulating Rockets and Hardware |
|
Application |
Multi-port Connector |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
Main 1000 kcmil , Taps 500 kcmil |
|
Number Of Conductors |
3 Taps, 1 Main |
|
Material |
Copper , |
|
Finish |
TIn Plated , PVC Coated |
Classifications
|
Brand Name |
Homac |
Documents/Support Tools
|
SDS |